Ten produkt jest wycofany
CE:RAMKA SKÓRA BRĄZ 4/5M
Legrand
CE:RAMKA SKÓRA BRĄZ 4/5M
REF. 069405
EAN.
3245060694050
Gwarancja 2 lata
Skontaktuj się z nami
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Number of units | 1 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 5 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Leather |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
Surface finishing | Matt |
---|---|
Colour | Brown |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 171 mm |
Height | 82 mm |
Depth | 9.2 mm |
Built-in height | 0 mm |
Operating / setting temperature | -10-70 °C |
Storage temperature | -10-70 °C |
Latin wood species | Fraxinus (Ash) |
Certification of wood (list) | FSC 100% (BV-COC-128543) |
Wood Climate area | Temperate |
Dokumentacja
WYBIERZ