![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-067949-WEB-R.jpg)
Enjoliveur Céliane pour commande à effleurement - finition graphite
Céliane
LEGRAND
Enjoliveur Céliane pour commande à effleurement - finition graphite
REF. 067949
PKWiU 27.33.11.0
EAN.
3414970505750
Céliane, un enjoliveur à monter sur mécanisme et à compléter d’un support et d’une plaque de finition
Skontaktuj się z nami
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Model | Other |
---|---|
Imprint/indication | None |
Utilization | Other |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Antimicrobial treatment | No |
---|---|
Colour | Black |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Width | 53 mm |
Height | 53 mm |
Depth | 8.1 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |