![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/067372-LEGRAND-1000.jpg)
CELIANE - GNIAZDO USB Z PRZEWODEM
AUVID
Legrand
CELIANE - GNIAZDO USB Z PRZEWODEM
REF. 067372
PKWiU 27.33.13.0
EAN.
3245060673727
Gwarancja 2 lata
Grupa rabatowa : C
134,47 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Assembly arrangement | Basic element |
---|---|
Utilization | USB |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface finishing | Matt |
Colour | Other |
Transparent | No |
Type of fastening | Engage (snap) |
---|---|
Number of modules (module system) | 2 |
Suitable for number of connectors | 1 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Device width | 45.05 mm |
Device height | 45.05 mm |
Min. depth of built-in installation box | 50 mm |
Built-in depth | 28.5 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |