![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/086149-LEGRAND-1000.jpg)
OTEO LAMPKA SYGNALIZACYJNA BEZ KLOSZA
OTEO
Legrand
OTEO LAMPKA SYGNALIZACYJNA BEZ KLOSZA
REF. 086149
PKWiU 27.40.41.0
EAN.
3245060861490
Gwarancja 2 lata
Grupa rabatowa : B
97,55 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Assembly arrangement | Basic element |
---|---|
Number of modules (module system) | 2 |
Lamp holder | E10 |
With light source | Yes |
With flashlight | No |
With fixed symbol/imprint | No |
With exchangeable symbol | No |
Application as button | No |
Mounting method | Surface mounted |
Type of fastening | Screw mounting |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Colour light source | Other |
Suitable for degree of protection (IP) | IP2X |
Nominal voltage | 250 V |
---|---|
Max. lamp power | 4 W |
Device width | 72 mm |
Device height | 72 mm |
Device depth | 31 mm |
Min. depth of built-in installation box | 0 mm |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Voltage type | AC |
Supply current | 230-250 A |
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Terminals capacity | 1.5-1.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-1.5 mm² |
Label space/information surface | No |