MY HOME - CZUJKA PRZELANIA
MHOME
Bticino
MY HOME - CZUJKA PRZELANIA
REF. 3482
PKWiU 26.30.50.0
EAN.
8012199941523
Gwarancja 2 lata
Grupa rabatowa : B
232,47 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | Surface mounted |
Model | Expansion |
With LED indication | No |
Number of inputs | 1 |
With bus connection | Yes |
Input voltage drive | No |
Input current drive | No |
Degree of protection (IP) | Other |
Width | 19 mm |
Height | 29 mm |
---|---|
Depth | 12.5 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
Voltage type | DC |
Colour | White |
Halogen free | Yes |
Connection type | Other , Cable |
Cable nature for connection | Flexible |
Label space/information surface | No |
With complemantary luminous signal | No |
Connected object | No |
With voice command | No |
Product use function | Alarm systems |