Skip to main content
Logo print

M45:GN 2P+Z 2M BIAŁY LED

M45 Legrand

M45:GN 2P+Z 2M BIAŁY LED

REF. 077125L PKWiU 27.33.13.0 EAN. 3414971576230
Gwarancja 2 lata
Grupa rabatowa : C
54,67 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Model Earthing pin
Concurrently switching neutral conductor No
Protective contact Round
Number of active contacts (round) 2
Number of active contacts (flat) 0
Number of active contacts (square) 0
With complemantary luminous signal Yes
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 1
Number of modules (module system) 2
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication None
Connection type Push-in clamp
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour White
RAL-number (similar) 9003
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting Yes
With function lighting Yes
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply Additional safety power supply (red)
Mounting method Module frame
Type of fastening Snap mounting (engagement)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Colour of switch operator White
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP41
Degree of impact strength (IK) IK04
Device width 45 mm
Device height 45 mm
Device depth 40 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 31.5 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Power Delivery No
Terminal marking indication Yes
Cable section 2.5-2.5 mm²
Cable support Other
Cover Central cover plate
Connected object No

Dokumentacja

1 dokument
Dane techniczne
F02905EN-00.pdf pdf (0.18 Mo)
1 dokument
Plik BIM
3 dokumenty
Certyfikat
B.B.J-B12/005/24 (4.62 Mo)
Certyfikat
NF-NF012_2201/A2 (1.3 Mo)
Certyfikat

Powiązane produkty

Możesz również potrzebować

Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Details
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Details