-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Degree of protection (IP)
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-422341-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DPX3 1600 S2 4P 630A 100KA
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-422329-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DPX3 1600 S2 4P 630A 70KA
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-422336-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DPX3 1600 S2 3P 800A 100KA
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-422306-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DPX3 1600 S2 4P 800A 36KA
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-422317-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DPX3 1600 S2 4P 630A 50KA
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-422301-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DPX3 1600 S2 3P 1000A 36KA
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-422324-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DPX3 1600 S2 3P 800A 70KA
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-422312-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DPX3 1600 S2 3P 800A 50KA
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-422305-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DPX3 1600 S2 4P 630A 36KA
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-422335-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DPX3 1600 S2 3P 630A 100KA
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-422300-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DPX3 1600 S2 3P 800A 36KA
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-422323-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DPX3 1600 S2 3P 630A 70KA
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-422311-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DPX3 1600 S2 3P 630A 50KA
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-422299-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DPX3 1600 S2 3P 630A 36KA
Cena bez VAT