-
Material
-
Material
-
Suitable for
-
Suitable for bracket mounting
-
Material quality
-
Profile shape
-
Hinging
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Długość
-
Length
-
Length
-
Model
-
Material thickness
-
Load bearing capacity
-
Slit width
-
Surface protection
-
Surface protection
-
Surface protection
-
Model
-
Load bearing capacity
-
Model
-
Model
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Suitable for circuit integrity
-
Type of perforation
-
Hole width
-
Adjustable
-
With toothing
-
Snap-off
-
Thread size (metric)
-
Thread size (metric)
-
Thread size (metric)
-
Stainless steel, pickled
-
Stainless steel, pickled
-
Suitable for ceiling mounting
-
Diameter
-
Diameter
-
Diameter
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-00/LCM-RCSN200_CF30_P_070802.jpg)
PKWiU 25.11.23.0
KSZTAŁTOWNIK 300 MM, GC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-00/LCM-RCSN_CF54_P_070806.jpg)
PKWiU 25.11.23.0
KSZTAŁTOWNIK 550 MM, GS
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-00/LCM-RCSN_CF54_P_070806.jpg)
PKWiU 25.11.23.0
KSZTAŁTOWNIK 500 MM, GS
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-00/LCM-RCSN_CF54_P_070806.jpg)
PKWiU 25.11.23.0
RCSN400GC RCSN PROFILE 400 HDG
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-00/LCM-RCSN_CF54_P_070806.jpg)
PKWiU 25.11.23.0
RCSN400GS RCSN PROFILE 400 GS
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-00/LCM-RCSN200_CF30_P_070802.jpg)
PKWiU 25.11.23.0
KSZTAŁTOWNIK 200 MM, GC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-00/LCM-RCSN_CF54_P_070806.jpg)
PKWiU 25.11.23.0
KSZTAŁTOWNIK 150 MM, GC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-00/LCM-RCSN300_CF30_P_070802.jpg)
PKWiU 27.12.21.0
WKŁ. METAL. „N” 10,3 X 38
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-00/LCM-RCSN_CF54_P_070806.jpg)
PKWiU 25.11.23.0
RCSN150GS RCSN PROFILE 150 GS
Cena bez VAT