-
Number of units
-
Type of accessory/spare part
-
Number of units
-
Cover width
-
Number of units
-
Number of units
-
Suitable for wall duct width
-
Cover width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Cover width
-
Cover width
-
Suitable for wall duct width
-
Cover width
-
Cover width
-
Transparent
-
Mounting direction
-
Suitable for depth of wall duct
-
Mounting direction
-
Cover mounting possible
-
Mounting method box
-
Suitable for depth of wall duct
-
Suitable for duct depth
-
Mounting direction
-
Suitable for depth of wall duct
-
Material
-
Number of units horizontal
-
Number of units horizontal
-
Suitable for
-
Number of units horizontal
-
Number of units horizontal
-
With connection space
-
Material quality
-
Number of covers
-
Mounting method cover
-
Number of units vertical
-
Mounting method cover
-
Material quality
-
Material quality
-
Number of covers
-
Width branch
-
Width branch
-
Type of device
-
Number of covers
-
Width branch
-
Width branch
-
Shape
-
Cover width 1
-
Mounting of cover
-
Covers supplied with the product
-
Magnetic
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Cover width 1
-
Mounting track
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Cover width 1
-
Mounting method duct
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Cover width 1
-
Cover width 1
-
Cover width 1
-
Cover width 2
-
Length
-
Angle
-
Angle
-
Angle
-
Number of modules vertical (module system)
-
Cover width 2
-
Surface protection
-
Symmetric
-
Cover width 3
-
Model
-
Model
-
Symmetric
-
Model
-
Model
-
Model
-
Direction
-
Model
-
With potential equalization
-
Model
-
Model
-
Model
-
Model
-
Cover width 3
-
Strain relief possibility
-
Strain relief possibility
-
Mounting method
-
Mounting method
-
Mounting method installation unit
-
Bottom perforation
-
Suitable for subfloor installation duct box
-
Bottom perforation
-
Suitable for wall duct
-
Construction type rectangular
-
Construction type rectangular
-
Suitable for built-in installation
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Flush-mounted installation
-
Joint cover
-
With cable fixing clip
-
Surface finishing
-
Construction rear wall (inner side)
-
Construction rear wall (inner side)
-
RAL-number (similar)
-
With duct connector
-
With duct connector
-
With hinged lid
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
PKWiU 27.33.14.0
DLP KĄT ZEWNĘTRZNY DO WYSOKOŚCI 65
Cena bez VAT
PKWiU 27.33.14.0
DLP RAMKA DO 2 MODUŁÓW BIAŁA
Cena bez VAT
PKWiU 27.33.14.0
DLP UCHWYT OSPRZĘT FI 60, 3 MECHANIZMY, POKRYWA 85
Cena bez VAT
PKWiU 27.33.14.0
DLP KĄT WEWNĘTRZNY DO WYSOKOŚCI 65, 85/95
Cena bez VAT
PKWiU 27.33.14.0
DLP KĄT WEWNĘTRZNY 60/85
Cena bez VAT
PKWiU 27.33.14.0
UCHWYT ZATRZASKIWANY 8M POKRYWA BIAŁA 85MM
Cena bez VAT
PKWiU 27.33.14.0
DLP KĄT WEWNĘTRZNY 95/120
Cena bez VAT
PKWiU 27.33.14.0
DLP KĄT WEWNĘTRZNY PRZEGRODA 95/120
Cena bez VAT
PKWiU 27.33.14.0
UCHWYT ZATRZASKIWANY 8M POKRYWA BIAŁA 65MM
Cena bez VAT
PKWiU 27.33.14.0
DLP UCHWYT OSPRZĘT FI 60, 2 MECHANIZMY, POKRYWA 130
Cena bez VAT
PKWiU 27.33.14.0
DLP ZAŚLEPKA OTWORU W ŚCIANIE
Cena bez VAT
PKWiU 27.33.14.0
UCHWYT ZATRZASKIWANY 6M POKRYWA BIAŁA 85MM
Cena bez VAT
PKWiU 27.33.14.0
UCHWYT ZATRZASKIWANY 6M POKRYWA BIAŁA 65MM
Cena bez VAT
PKWiU 27.33.14.0
DLP UCHWYT OSPRZĘTU FI 60, 1 MECHANIZM POKRYWA 130
Cena bez VAT
PKWiU 27.33.14.0
DLP POKRYWA ELASTYCZNA SZEROKOŚĆ 180
Cena bez VAT
PKWiU 27.33.14.0
DLP UCHWYT OSPRZĘT FI 60, 2 MECHANIZMY POKRYWA 85
Cena bez VAT
PKWiU 27.33.14.0
DLP OSŁONA POŁĄCZENIA POKRYWY 180
Cena bez VAT
PKWiU 27.33.14.0
DLP ŁĄCZNIK ZWIĘKSZAJĄCY POJEMNOŚĆ KANAŁU, PRZEGRODA
Cena bez VAT
PKWiU 27.33.14.0
UCHWYT ZATRZASKIWANY 4M POKRYWA BIAŁA 85MM
Cena bez VAT
PKWiU 27.33.14.0
DLP PRZEGRODA DO POKRYWY DO WYSOKOŚCI 65
Cena bez VAT
PKWiU 27.33.14.0
DLP OSŁONA POŁĄCZENIA POKRYWY 130
Cena bez VAT
PKWiU 27.33.14.0
DLP ŁĄCZNIK ZWIĘKSZAJĄCY POJEMNOŚĆ KANAŁU, BOCZNY
Cena bez VAT
PKWiU 27.33.14.0
DLP ZAŚLEPKA 220 X 35/50/65/80
Cena bez VAT
PKWiU 27.33.14.0
DLP POKRYWA ELASTYCZNA SZEROKOŚĆ 130
Cena bez VAT