-
Number of units
-
Type of accessory/spare part
-
Number of units
-
Number of units
-
Number of units
-
Cover width
-
Cover width
-
Suitable for wall duct width
-
Cover width
-
Transparent
-
Mounting direction
-
Suitable for depth of wall duct
-
Cover mounting possible
-
Mounting direction
-
Mounting method box
-
Suitable for duct depth
-
Suitable for duct depth
-
Mounting direction
-
Material
-
Number of units horizontal
-
Number of units horizontal
-
Suitable for
-
Number of units horizontal
-
Number of units horizontal
-
With connection space
-
Material quality
-
Number of covers
-
Mounting method cover
-
Number of units vertical
-
Mounting method cover
-
Material quality
-
Number of covers
-
Width branch
-
Width branch
-
Type of device
-
Material quality
-
Width branch
-
Cover width 1
-
Shape
-
Mounting of cover
-
Cover width 1
-
Magnetic
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Cover width 1
-
Covers supplied with the product
-
Mounting track
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Cover width 1
-
Cover width 2
-
Length
-
Angle
-
Angle
-
Angle
-
Number of modules vertical (module system)
-
Surface protection
-
Symmetric
-
Cover width 3
-
Model
-
Model
-
Model
-
Model
-
Model
-
Symmetric
-
With potential equalization
-
Model
-
Model
-
Direction
-
Model
-
Strain relief possibility
-
Strain relief possibility
-
Mounting method
-
Mounting method
-
Mounting method installation unit
-
Bottom perforation
-
Suitable for subfloor installation duct box
-
Bottom perforation
-
Suitable for wall duct
-
Construction type rectangular
-
Suitable for built-in installation
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
Flush-mounted installation
-
Joint cover
-
With cable fixing clip
-
Surface finishing
-
Construction rear wall (inner side)
-
RAL-number (similar)
-
With duct connector
-
With duct connector
-
With hinged lid
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-45/LG-010925-WEB-R.jpg)
PKWiU 27.33.14.0
DLP RAMKA DO 2 MODUŁÓW BIAŁA
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-45/010933-LEGRAND-1000.jpg)
PKWiU 27.33.14.0
DLP UCHWYT OSPRZĘT FI 60, 3 MECHANIZMY, POKRYWA 85
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-30/010601_pw_96672.jpg)
PKWiU 27.33.14.0
DLP KĄT WEWNĘTRZNY DO WYSOKOŚCI 65, 85/95
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-30/010601_pw_96672.jpg)
PKWiU 27.33.14.0
DLP KĄT WEWNĘTRZNY 60/85
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-45/LG-010998-WEB-R.jpg)
PKWiU 27.33.14.0
UCHWYT ZATRZASKIWANY 8M POKRYWA BIAŁA 85MM
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-30/010601_pw_96672.jpg)
PKWiU 27.33.14.0
DLP KĄT WEWNĘTRZNY 95/120
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/08-03-2024/05-45/010606_pw_96861.jpg)
PKWiU 27.33.14.0
DLP KĄT WEWNĘTRZNY DO WYSOKOŚCI 50, 85/95 Z PRZEGRODĄ
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-15/010611_pw_95533.jpg)
PKWiU 27.33.14.0
DLP KĄT WEWNĘTRZNY PRZEGRODA 95/120
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-00/010732-LEGRAND-1000.jpg)
PKWiU 27.33.14.0
DLP ROZG. DO WYS 50
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-45/LG-010958-WEB-R.jpg)
PKWiU 27.33.14.0
UCHWYT ZATRZASKIWANY 8M POKRYWA BIAŁA 65MM
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-45/010924-LEGRAND-1000.jpg)
PKWiU 27.33.14.0
DLP UCHWYT OSPRZĘT FI 60, 2 MECHANIZMY, POKRYWA 130
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-45/LG-010996-WEB-R.jpg)
PKWiU 27.33.14.0
UCHWYT ZATRZASKIWANY 6M POKRYWA BIAŁA 85MM
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-45/LG-010956-WEB-R.jpg)
PKWiU 27.33.14.0
UCHWYT ZATRZASKIWANY 6M POKRYWA BIAŁA 65MM
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-45/010914-LEGRAND-1000.jpg)
PKWiU 27.33.14.0
DLP UCHWYT OSPRZĘTU FI 60, 1 MECHANIZM POKRYWA 130
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-30/010601_pw_96672.jpg)
PKWiU 27.33.14.0
DLP KĄT WEWNĘTRZNY DO WYSOKOŚCI 50, 85/95
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-45/LG-010923-WEB-R.jpg)
PKWiU 27.33.14.0
DLP UCHWYT OSPRZĘT FI 60, 2 MECHANIZMY POKRYWA 85
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/18-15/LG-010689-WEB-R.jpg)
PKWiU 27.33.14.0
DLP ŁĄCZNIK ZWIĘKSZAJĄCY POJEMNOŚĆ KANAŁU, PRZEGRODA
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-45/LG-010994-WEB-R.jpg)
PKWiU 27.33.14.0
UCHWYT ZATRZASKIWANY 4M POKRYWA BIAŁA 85MM
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-15/010472_pw_95667.jpg)
PKWiU 27.33.14.0
DLP PRZEGRODA DO POKRYWY DO WYSOKOŚCI 65
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-30/010804-LEGRAND-1000.jpg)
PKWiU 27.33.14.0
DLP OSŁONA POŁĄCZENIA POKRYWY 130
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/18-15/LG-010688-WEB-R.jpg)
PKWiU 27.33.14.0
DLP ŁĄCZNIK ZWIĘKSZAJĄCY POJEMNOŚĆ KANAŁU, BOCZNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-15/010472_pw_95667.jpg)
PKWiU 27.33.14.0
DLP PRZEGRODA DO POKRYWY DO WYSOKOŚCI 50
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/010520_pw_96669.jpg)
PKWiU 27.33.14.0
DLP POKRYWA ELASTYCZNA SZEROKOŚĆ 130
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-15/010611_pw_95533.jpg)
PKWiU 27.33.14.0
DLP KĄT WEW-PRZEGR, 60/95
Cena bez VAT