-
Number of units
-
Type of accessory/spare part
-
Number of units
-
Number of units
-
Number of units
-
Suitable for wall duct width
-
Cover width
-
Suitable for wall duct width
-
Cover width
-
Suitable for wall duct width
-
Cover width
-
Suitable for wall duct width
-
Cover width
-
Transparent
-
Mounting direction
-
Mounting method box
-
Suitable for depth of wall duct
-
Suitable for depth of wall duct
-
Suitable for duct depth
-
Mounting direction
-
Material
-
Number of units horizontal
-
Suitable for
-
With connection space
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Material quality
-
Mounting method cover
-
Number of covers
-
Mounting method cover
-
Number of covers
-
Number of units vertical
-
Material quality
-
Material quality
-
Width branch
-
Type of device
-
Width branch
-
Width branch
-
Shape
-
Cover width 1
-
Cover width 1
-
Covers supplied with the product
-
Magnetic
-
Mounting of cover
-
Mounting track
-
Mounting method duct
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Cover width 1
-
Cover width 1
-
Length
-
Cover width 2
-
Angle
-
Angle
-
Angle
-
Surface protection
-
Symmetric
-
Cover width 3
-
Model
-
Model
-
Symmetric
-
Model
-
Model
-
Direction
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Strain relief possibility
-
Strain relief possibility
-
Mounting method
-
Mounting method installation unit
-
Mounting method
-
Bottom perforation
-
Suitable for subfloor installation duct box
-
Bottom perforation
-
Suitable for wall duct
-
Construction type rectangular
-
Construction type rectangular
-
Suitable for built-in installation
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Flush-mounted installation
-
Joint cover
-
With cable fixing clip
-
Surface finishing
-
Construction rear wall (inner side)
-
Construction rear wall (inner side)
-
With duct connector
-
RAL-number (similar)
-
With duct connector
-
With hinged lid
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-45/LG-010994-WEB-R.jpg)
PKWiU 27.33.14.0
UCHWYT ZATRZASKIWANY 4M POKRYWA BIAŁA 85MM
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/14-15/010421_pw_96780.jpg)
PKWiU 27.33.14.0
DLP KANAŁ 35 X 105 BIAŁY BEZ POKRYWY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/18-15/LG-010688-WEB-R.jpg)
PKWiU 27.33.14.0
DLP ŁĄCZNIK ZWIĘKSZAJĄCY POJEMNOŚĆ KANAŁU, BOCZNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-15/010472_pw_95667.jpg)
PKWiU 27.33.14.0
DLP PRZEGRODA DO POKRYWY DO WYSOKOŚCI 50
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/14-15/010580_pw_95537.jpg)
PKWiU 27.33.14.0
DLP USZCZELKA PRZYPODŁOGOWA
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-15/010917-LEGRAND-1000.jpg)
PKWiU 27.33.14.0
DLP PUSZKA IZOLACYJNA
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/18-15/LG-010687-WEB-R.jpg)
PKWiU 27.33.14.0
DLP ŁĄCZNIK ZWIĘKSZAJĄCY POJEMNOŚĆ KANAŁU, ŚRODKOWY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-15/010927-LEGRAND-1000.jpg)
PKWiU 27.33.14.0
DLP PUSZKA IZOLACYJNA MOSAIC 2 MODUŁY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/010522-LEGRAND-600.jpg)
PKWiU 27.33.14.0
DLP POKRYWA ELASTYCZNA SZEROKOŚĆ 85
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-45/010913-LEGRAND-1000.jpg)
PKWiU 27.33.14.0
DLP UCHWYT OSPRZĘT FI 60 1 MECHANIZM POKRYWA 85
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-15/010582-LEGRAND.jpg)
PKWiU 27.33.14.0
DLP PRZEGRODA SEPARUJĄCA DO WYSOKOŚĆ 35/50
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-45/LG-010992-WEB-R.jpg)
PKWiU 27.33.14.0
UCHWYT ZATRZASKIWANY 2M POKRYWA BIAŁA 85MM
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-30/010802-LEGRAND-1000.jpg)
PKWiU 27.33.14.0
DLP OSŁONA POŁĄCZENIA POKRYWY 85
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/010520_pw_96669.jpg)
PKWiU 27.33.14.0
DLP POKRYWA ELASTYCZNA SZEROKOŚĆ 40
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-30/010800-LEGRAND-1000.jpg)
PKWiU 27.33.14.0
DLP OSŁONA POŁĄCZENIA POKRYWY 40
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-15/010702-LEGRAND-1000.jpg)
PKWiU 27.33.14.0
DLP ZAŚLEPKA 105 X 50
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-30/010701-LEGRAND-1000.jpg)
PKWiU 27.33.14.0
DLP ZAŚLEPKA 105 X 35
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-30/010691-LEGRAND-1000.jpg)
PKWiU 27.33.14.0
DLP OSŁONA POŁĄCZENIA PODSTAWY KANAŁU, ŁĄCZENIE ZATRZASKOWE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-30/010692-LEGRAND-1000.jpg)
PKWiU 27.33.14.0
DLP OSŁONA POŁĄCZENIA PODSTAWY KANAŁU
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-30/010601_pw_96672.jpg)
PKWiU 27.33.14.0
Angle intérieur pour goulottes DLP monobloc 35x80mm ou 35x105mm - blanc