-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Voltage type for actuating
-
Number of normally closed contacts as main contact
-
Number of normally open contacts as main contact
-
Type of electrical connection of main circuit
-
Type of electrical connection of main circuit
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Modular version
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416171-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK PRZEMYSŁOWY CTX3 65 3P 65A 2NO+2NC 24V DC, ZACISKI KLATKOWE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416173-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK PRZEMYSŁOWY CTX3 65 3P 65A 2NO+2NC 48V DC, ZACISKI KLATKOWE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416161-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 65A 2NO2NC 24V DC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416210-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK PRZEMYSŁOWY CTX3 100 3P 85A 2NO+2NC 24V AC, ZACISKI KLATKOWE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416218-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK PRZEMYSŁOWY CTX3 100 3P 85A 2NO+2NC 380V AC, ZACISKI KLATKOWE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416219-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK PRZEMYSŁOWY CTX3 100 3P 85A 2NO+2NC 415V AC, ZACISKI KLATKOWE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416153-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK PRZEMYSŁOWY CTX3 65 3P 50A 2NO+2NC 48V DC, ZACISKI KLATKOWE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416151-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK PRZEMYSŁOWY CTX3 65 3P 50A 2NO+2NC 24V DC, ZACISKI KLATKOWE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416163-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 65A 2NO2NC 48V DC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416212-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK PRZEMYSŁOWY CTX3 100 3P 85A 2NO+2NC 48V AC, ZACISKI KLATKOWE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416214-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK PRZEMYSŁOWY CTX3 100 3P 85A 2NO+2NC 110V AC, ZACISKI KLATKOWE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416216-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK PRZEMYSŁOWY CTX3 100 3P 85A 2NO+2NC 230V AC, ZACISKI KLATKOWE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416206-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 85A 2NO2NC 230V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416200-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 85A 2NO2NC 24V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416208-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 85A 2NO2NC 380V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416209-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 85A 2NO2NC 415V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416198-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK PRZEMYSŁOWY CTX3 100 3P 75A 2NO+2NC 380V AC, ZACISKI KLATKOWE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416199-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK PRZEMYSŁOWY CTX3 100 3P 75A 2NO+2NC 415V AC, ZACISKI KLATKOWE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416202-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 85A 2NO2NC 48V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416204-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 85A 2NO2NC 110V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416189-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 75A 2NO2NC 415V AC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416178-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK PRZEMYSŁOWY CTX3 65 3P 65A 2NO+2NC 380V AC, ZACISKI KLATKOWE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416179-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK PRZEMYSŁOWY CTX3 65 3P 65A 2NO+2NC 415V AC, ZACISKI KLATKOWE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-00/416169-LEGRAND-1000.jpg)
PKWiU 27.12.24.0
STYCZNIK CTX3 3P 65A 2NO2NC 415V AC
Cena bez VAT