-
Cover model
-
Number of conduit inlets
-
Type of covering
-
Housing material
-
Type of door
-
Transparent cover/door
-
With lock
-
Surface protection
-
Mounting method
-
Degree of protection (NEMA)
-
With mounting plate
-
Inner depth
-
Inner depth
-
Inner depth
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Number of openings for flange plates
-
Extension possible
-
Circuit integrity
-
Suitable for outdoor use
-
Suitable for lightning protection
-
Protection class
-
Cover with overpressure release
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
PKWiU 27.12.40.0
ROZDZIELNICA IZOLACYJNA IP66 - IK08 310 X 240 X 124
Cena bez VAT
PKWiU 27.12.40.0
ROZDZIELNICA IZOLACYJNA IP66 - IK08 270 X 170 X 86
Cena bez VAT
PKWiU 27.12.40.0
ROZDZIELNICA IZOLACYJNA IP66 - IK08 220 X 170 X 86
Cena bez VAT
PKWiU 27.12.40.0
ROZDZIELNICA IZOLACYJNA IP66 - IK08 180 X 140 X 86
Cena bez VAT
PKWiU 27.12.40.0
ROZDZIELNICA IZOLACYJNA IP66 - IK08 155 X 110 X 74
Cena bez VAT
PKWiU 27.12.40.0
ROZDZIELNICA IZOLACYJNA IP66 - IK08 130 X 130 X 74
Cena bez VAT
BOITE D'EQUIP. 360 X 270 X 130