-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Type of electrical connection of main circuit
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
Device construction
-
With integrated under voltage release
-
With integrated under voltage release
-
With switched-off indicator
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of poles
-
With switched-off indicator
-
Number of auxiliary contacts as normally closed contact
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
-
Contains Batteries and/or Accumulator
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/18-15/LG-028090-WEB-R.jpg)
PKWiU 27.12.40.0
WYŁĄCZNIK DMX3 N 1600 4P 1600A WYKONANIE WYSUWNE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-00/LG-028034-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX³ N 1600 4P 1600A STACJONARNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/18-15/LG-028089-WEB-R.jpg)
PKWiU 27.12.40.0
WYŁĄCZNIK DMX3 N 1600 4P 1250A WYKONANIE WYSUWNE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-028033-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX³ N 1600 4P 1250A STACJONARNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/18-15/LG-028085-WEB-R.jpg)
PKWiU 27.12.40.0
WYŁĄCZNIK DMX3 N 1600 3P 1600A WYKONANIE WYSUWNE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/18-15/LG-028088-WEB-R.jpg)
PKWiU 27.12.40.0
WYŁĄCZNIK DMX3 N 1600 4P 1000A WYKONANIE WYSUWNE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-00/LG-028032-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX³ N 1600 4P 1000A STACJONARNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/18-15/LG-028087-WEB-R.jpg)
PKWiU 27.12.40.0
WYŁĄCZNIK DMX3 N 1600 4P 800A WYKONANIE WYSUWNE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-00/028028-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX³ N 1600 3P 1600A STACJONARNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-00/LG-028031-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX³ N 1600 4P 800A STACJONARNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/18-15/LG-028084-WEB-R.jpg)
PKWiU 27.12.40.0
WYŁĄCZNIK DMX3 N 1600 3P 1250A WYKONANIE WYSUWNE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/18-15/LG-028083-WEB-R.jpg)
PKWiU 27.12.40.0
WYŁĄCZNIK DMX3 N 1600 3P 1000A WYKONANIE WYSUWNE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/18-15/LG-028086-WEB-R.jpg)
PKWiU 27.12.40.0
WYŁĄCZNIK DMX3 N 1600 4P 630A WYKONANIE WYSUWNE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-00/LG-028030-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX³ N 1600 4P 630A STACJONARNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-00/028027-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX³ N 1600 3P 1250A STACJONARNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/18-15/LG-028082-WEB-R.jpg)
PKWiU 27.12.40.0
WYŁĄCZNIK DMX3 N 1600 3P 800A WYKONANIE WYSUWNE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/18-15/LG-028081-WEB-R.jpg)
PKWiU 27.12.40.0
WYŁĄCZNIK DMX3 N 1600 3P 630A WYKONANIE WYSUWNE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-00/028026-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX³ N 1600 3P 1000A STACJONARNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-00/028025-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX³ N 1600 3P 800A STACJONARNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-00/028024-LEGRAND-1000.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX³ N 1600 3P 630A STACJONARNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/18-15/LG-028154-WEB-R.jpg)
PKWiU 27.12.40.0
KASETA DO WYKONANIA WYSUWNEGO DMX3 1600 4P
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/18-15/LG-028153-WEB-R.jpg)
PKWiU 27.12.40.0
KASETA DO WYKONANIA WYSUWNEGO DMX3 1600 3P
Cena bez VAT