-
Type of motor protection
-
Overload release current setting
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Voltage type (supply voltage)
-
Accessory
-
Power consumption
-
1st secondary output voltage
-
Spare part
-
Voltage type (operating voltage)
-
Max. output current 1
-
Short-circuit release function
-
Type of electric connection
-
Number of HW-interfaces industrial Ethernet
-
Rated permanent current Iu
-
Secondary voltage adjustable
-
Width in number of modular spacings
-
With ground fault protection function
-
With ground fault protection function
-
Nominal value output voltage 1
-
Number of HW-interfaces RS-485
-
Suitable for safety functions
-
Suitable for safety functions
-
Number of HW-interfaces USB
-
Nominal value output current 1
-
Supporting protocol for CAN
-
Number of HW-interfaces parallel
-
Supporting protocol for MODBUS
-
Number of HW-interfaces other
-
Rated supply voltage AC 50 Hz
-
With optical interface
-
Rated supply voltage AC 60 Hz
-
Supporting protocol for TCP/IP
-
Modular version
-
Output voltage stabilized
-
Supporting protocol for INTERBUS
-
Supporting protocol for ASI
-
Stabilized
-
Supporting protocol for KNX
-
Rail mounting possible
-
Wall mounting possible
-
Supporting protocol for Data-Highway
-
Supply voltage AC 50 Hz
-
Supporting protocol for DeviceNet
-
Supply voltage AC 60 Hz
-
Short-circuit-proof
-
Supporting protocol for SUCONET
-
Supporting protocol for LON
-
Direct mounting possible
-
Supporting protocol for PROFINET CBA
-
Supporting protocol for SERCOS
-
Supporting protocol for Foundation Fieldbus
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for AS-Interface Safety at Work
-
SIL according to IEC 61508
-
Supporting protocol for DeviceNet Safety
-
Performance level according to EN ISO 13849-1
-
Supporting protocol for INTERBUS-Safety
-
Explosion safety category for gas
-
Supporting protocol for PROFIsafe
-
Explosion safety category for dust
-
Supporting protocol for SafetyBUS p
-
Radio standard Bluetooth
-
Radio standard WLAN 802.11
-
Radio standard GPRS
-
Redundancy
-
Type of data transmission
-
Radio standard GSM
-
Radio standard UMTS
-
Transmission rate
-
With potential separation
-
IO link master
-
Supporting protocol for PROFIBUS
-
Supporting protocol for PROFINET IO
-
Appendant operation agent (Ex ia)
-
Appendant operation agent (Ex ib)
-
Supporting protocol for other bus systems
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
Halogen free
-
Label space/information surface
-
Contains Batteries and/or Accumulator
PKWiU 27.12.22.0
WYZWALACZ ELEKTRONICZNY MP4 LSIG DMX³ 1600
Cena bez VAT
PKWiU 27.12.22.0
WYZWALACZ ELEKTRONICZNY MP4 LSI DMX³ 1600
Cena bez VAT
PKWiU 27.12.22.0
WYZWALACZ ELEKTRONICZNY MP4 LI DMX³ 1600
Cena bez VAT
PKWiU 27.12.40.0
ZEWNĘTRZNY PRZEKŁADNIK POMIAROWY DO BIEGUNA N DMX³ 1600
Cena bez VAT
PKWiU 27.12.40.0
ZASILACZ POMOCNICZY 24VDC DMX³ 1600
Cena bez VAT
PKWiU 27.12.40.0
MODUŁ MODBUS DO WYZWALACZY EL. MP4 DMX³ 1600
Cena bez VAT
PKWiU 27.12.40.0
MODUŁ WYJŚĆ PROGRAMOWALNYCH DMX³ 1600
Cena bez VAT