-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/028756-LEGRAND.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 H 2500 4P 2500A WYSUWNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-028746-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 H 2500 3P 2500A WYSUWNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-028755-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 H 2500 4P 2000A WYSUWNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-028754-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 H 2500 4P 1600A WYSUWNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-028745-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 H 2500 3P 2000A WYSUWNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-028753-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 H 2500 4P 1250A WYSUWNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-028752-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 H 2500 4P 1000A WYSUWNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-028744-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 H 2500 3P 1600A WYSUWNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-028743-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 H 2500 3P 1250A WYSUWNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-028742-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 H 2500 3P 1000A WYSUWNY
Cena bez VAT