-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-028963-WEB-R.jpg)
PKWiU 27.12.22.0
DMX3-L 6300 ICU 100 KA, IN 6300 A, 4P, WYSUWNE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-028962-WEB-R.jpg)
PKWiU 27.12.22.0
DMX3-L 6300 ICU 100 KA, IN 5000 A, 4P, WYSUWNE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-028953-WEB-R.jpg)
PKWiU 27.12.22.0
DMX3-L 6300 ICU 100 KA, IN 6300 A, 3P, WYSUWNE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-028961-WEB-R.jpg)
PKWiU 27.12.22.0
DMX3-L 6300 ICU 100 KA, IN 6300 A, 4P, STACJONARNE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/028777_pw_176076.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 H 4000 4P 4000A WYSUWNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-028952-WEB-R.jpg)
PKWiU 27.12.22.0
DMX3-L 6300 ICU 100 KA, IN 5000 A, 3P, WYSUWNE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/028778-LEGRAND.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 L 4000 4P 4000A WYSUWNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/028777_pw_176076.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 N 4000 4P 4000A WYSUWNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-028951-WEB-R.jpg)
PKWiU 27.12.22.0
DMX3-L 6300 ICU 100 KA, IN 6300 A, 3P, STACJONARNE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-028960-WEB-R.jpg)
PKWiU 27.12.22.0
DMX3-L 6300 ICU 100 KA, IN 5000 A, 4P, STACJONARNE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/028777_pw_176076.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 H 4000 3P 4000A WYSUWNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-028768-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 L 4000 3P 4000A WYSUWNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/028777-LEGRAND.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 L 4000 4P 3200A WYSUWNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/028777_pw_176076.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 N 4000 3P 4000A WYSUWNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-00/LG-028658-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 H 4000 4P 4000A STACJONARNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-00/LG-028678-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 L 4000 4P 4000A STACJONARNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-00/LG-028638-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3N 4000 4P 4000A STACJONARNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/028777_pw_176076.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 H 4000 4P 3200A WYSUWNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-028950-WEB-R.jpg)
PKWiU 27.12.22.0
DMX3-L 6300 ICU 100 KA, IN 5000 A, 3P, STACJONARNE
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/LG-028776-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 L 2500 4P 2500A WYSUWNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/028777_pw_176076.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 N 4000 4P 3200A WYSUWNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-00/LG-028668-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 L 4000 3P 4000A STACJONARNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-15/028756-LEGRAND.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 H 2500 4P 2500A WYSUWNY
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-00/LG-028648-WEB-R.jpg)
PKWiU 27.12.22.0
WYŁĄCZNIK DMX3 H 4000 3P 4000A STACJONARNY
Cena bez VAT