-
Overload release current setting
-
Overload release current setting
-
Prąd znamionowy In
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Version as busbar adapter
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Number of auxiliary contacts as change-over contact
-
Type of electrical connection of main circuit
-
Type of electrical connection of main circuit
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Position of connection for main current circuit
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
PKWiU 27.12.22.0
DMX-SP 4000 4000A 65KA 4P WYSUWNY
Cena bez VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
PKWiU 27.12.22.0
DMX-SP 4000 4000A 65KA 4P STACJONARNY
Cena bez VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
PKWiU 27.12.22.0
DMX-SP 4000 4000A 50KA 4P STACJONARNY
Cena bez VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
PKWiU 27.12.22.0
DMX-SP 4000 4000A 50KA 4P WYSUWNY
Cena bez VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
PKWiU 27.12.22.0
DMX-SP 4000 4000A 65KA 3P WYSUWNY
Cena bez VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
PKWiU 27.12.22.0
DMX-SP 4000 4000A 65KA 3P STACJONARNY
Cena bez VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
PKWiU 27.12.22.0
DMX-SP 4000 3200A 50KA 4P WYSUWNY
Cena bez VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
PKWiU 27.12.22.0
DMX-SP 4000 3200A 65KA 4P WYSUWNY
Cena bez VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
PKWiU 27.12.22.0
DMX-SP 4000 4000A 50KA 3P STACJONARNY
Cena bez VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
PKWiU 27.12.22.0
DMX-SP 4000 4000A 50KA 3P WYSUWNY
Cena bez VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
PKWiU 27.12.22.0
DMX-SP 4000 3200A 65KA 4P STACJONARNY
Cena bez VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
PKWiU 27.12.22.0
DMX-SP 4000 3200A 50KA 3P WYSUWNY
Cena bez VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
PKWiU 27.12.22.0
DMX-SP 4000 3200A 65KA 3P WYSUWNY
Cena bez VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
PKWiU 27.12.22.0
DMX-SP 4000 3200A 50KA 4P STACJONARNY
Cena bez VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
PKWiU 27.12.22.0
DMX-SP 4000 3200A 50KA 3P STACJONARNY
Cena bez VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
PKWiU 27.12.22.0
DMX-SP 4000 3200A 65KA 3P STACJONARNY
Cena bez VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
PKWiU 27.12.22.0
KASETA WYKONANIA WYSUWNEGO DMX-SP 4000 4P
Cena bez VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
PKWiU 27.12.22.0
KASETA WYKONANIA WYSUWNEGO DMX-SP 4000 3P
Cena bez VAT