-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Version as busbar adapter
-
Version as built-in device
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Szerokość
-
Szerokość
-
Szerokość
-
Szerokość
-
Wysokość
-
Wysokość
-
Głębokość
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Voltage type
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Przekrój zacisków
-
Przekrój zacisków
-
Przekrój zacisków
-
Przekrój zacisków
-
Przekrój zacisków
-
Przekrój zacisków
-
Przekrój zacisków
-
Cable nature for connection
-
Label space/information surface
-
Contains Batteries and/or Accumulator
PKWiU 27.12.22.0
DMX-SP 2500 50KA 4P 2500A WYSUWNY
Cena bez VAT
PKWiU 27.12.22.0
DMX-SP 2500 50KA 4P 2500A STACJONARNY
Cena bez VAT
PKWiU 27.12.22.0
DMX-SP 2500 50KA 3P 2500A WYSUWNY
Cena bez VAT
PKWiU 27.12.22.0
DMX-SP 2500 50KA 3P 2500A STACJONARNY
Cena bez VAT
PKWiU 27.12.22.0
DMX-SP 2500 50KA 4P 2000A STACJONARNY
Cena bez VAT
PKWiU 27.12.22.0
DMX-SP 2500 50KA 4P 2000A WYSUWNY
Cena bez VAT
PKWiU 27.12.22.0
DMX-SP 2500 50KA 4P 1600A STACJONARNY
Cena bez VAT
PKWiU 27.12.22.0
DMX-SP 2500 50KA 3P 2000A WYSUWNY
Cena bez VAT
PKWiU 27.12.22.0
DMX-SP 2500 50KA 3P 2000A STACJONARNY
Cena bez VAT
PKWiU 27.12.22.0
DMX-SP 2500 50KA 4P 1600A WYSUWNY
Cena bez VAT
PKWiU 27.12.22.0
DMX-SP 2500 50KA 4P 1250A STACJONARNY
Cena bez VAT
PKWiU 27.12.22.0
DMX-SP 2500 50KA 3P 1600A STACJONARNY
Cena bez VAT
PKWiU 27.12.22.0
DMX-SP 2500 50KA 3P 1600A WYSUWNY
Cena bez VAT
PKWiU 27.12.22.0
DMX-SP 2500 50KA 4P 1250A WYSUWNY
Cena bez VAT
PKWiU 27.12.22.0
DMX-SP 2500 50KA 4P 1000A STACJONARNY
Cena bez VAT
PKWiU 27.12.22.0
DMX-SP 2500 50KA 4P 800A WYSUWNY
Cena bez VAT
PKWiU 27.12.22.0
DMX-SP 2500 50KA 4P 1000A WYSUWNY
Cena bez VAT
PKWiU 27.12.22.0
DMX-SP 2500 50KA 3P 1250A WYSUWNY
Cena bez VAT
PKWiU 27.12.22.0
DMX-SP 2500 50KA 4P 800A STACJONARNY
Cena bez VAT
PKWiU 27.12.22.0
DMX-SP 2500 50KA 4P 630A WYSUWNY
Cena bez VAT
PKWiU 27.12.22.0
DMX-SP 2500 50KA 3P 1000A WYSUWNY
Cena bez VAT
PKWiU 27.12.22.0
DMX-SP 2500 50KA 3P 1250A STACJONARNY
Cena bez VAT
PKWiU 27.12.22.0
DMX-SP 2500 50KA 4P 630A STACJONARNY
Cena bez VAT
PKWiU 27.12.22.0
DMX-SP 2500 50KA 3P 1000A STACJONARNY
Cena bez VAT