-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Degree of protection (IP)
PKWiU 27.12.22.0
WYŁĄCZNIK DPX3 250 4P 250A 36KA
Cena bez VAT
PKWiU 27.12.22.0
WYŁĄCZNIK DPX3 250 3P 250A 36KA
Cena bez VAT
PKWiU 27.12.22.0
WYŁĄCZNIK DPX3 250 4P 200A 36KA
Cena bez VAT
PKWiU 27.12.22.0
WYŁĄCZNIK DPX3 250 3P 200A 36KA
Cena bez VAT
PKWiU 27.12.22.0
WYŁĄCZNIK DPX3 250 4P 160A 36KA
Cena bez VAT
PKWiU 27.12.22.0
WYŁĄCZNIK DPX3 250 3P 160A 36KA
Cena bez VAT
PKWiU 27.12.22.0
WYŁĄCZNIK DPX3 250 4P 100A 36KA
Cena bez VAT
PKWiU 27.12.22.0
WYŁĄCZNIK DPX3 250 3P 100A 36KA
Cena bez VAT