-
Version as main switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Max. rated operation voltage Ue AC
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Number of poles
-
Number of poles
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-30/LG-422497-WEB-R.jpg)
PKWiU 27.12.22.0
ROZŁĄCZNIK DPX3-I 1600 4P 1600A
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-30/LG-422493-WEB-R.jpg)
PKWiU 27.12.22.0
ROZŁĄCZNIK DPX3-I 1600 3P 1600A
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-30/LG-422496-WEB-R.jpg)
PKWiU 27.12.22.0
ROZŁĄCZNIK DPX3-I 1600 4P 1250A
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-30/LG-422495-WEB-R.jpg)
PKWiU 27.12.22.0
ROZŁĄCZNIK DPX3-I 1600 4P 800A
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-30/LG-422492-WEB-R.jpg)
PKWiU 27.12.22.0
ROZŁĄCZNIK DPX3-I 1600 3P 1250A
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-30/LG-422494-WEB-R.jpg)
PKWiU 27.12.22.0
ROZŁĄCZNIK DPX3-I 1600 4P 630A
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-30/LG-422491-WEB-R.jpg)
PKWiU 27.12.22.0
ROZŁĄCZNIK DPX3-I 1600 3P 800A
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/16-30/LG-422490-WEB-R.jpg)
PKWiU 27.12.22.0
ROZŁĄCZNIK DPX3-I 1600 3P 630A
Cena bez VAT