FILTRY
Wyczyść wszystko
Kategoria
Charakterystyka techniczna
-
Rated voltage
-
Type of electrical connection of main circuit
-
Rated permanent current Iu
-
Number of auxiliary contacts as change-over contact
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Degree of protection (IP)
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
Legrand
DPX31
REF. 420197
PKWiU 27.12.22.0
PKWiU 27.12.22.0
ROZŁĄCZNIK DPX3-I 160 Z ZAB. R-PR. 4P 160A
4 653,67 zł
/
1 piece
Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny