-
Material
-
Material
-
Material quality
-
Suitable for cable management system width
-
Material quality
-
Suitable for cable management system height
-
Suitable for wire mesh tray
-
Angle
-
Length
-
Length
-
Surface protection
-
Suitable for cable ladder
-
Tray mounting
-
Model
-
Model
-
Surface protection
-
Surface protection
-
Surface protection
-
Surface protection
-
Surface protection
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Stainless steel, pickled
-
Stainless steel, pickled
-
Safe working load according to IEC 61537
-
Width
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/LCM-CM50XL_CF54_P_070806_CFverticalbottom.jpg)
PKWiU 25.11.23.0
WSPORNIK CM50XL I304L
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-45/LCM-CAT40_CF54_50_P_070803.jpg)
PKWiU 25.11.23.0
WSPORNIK LEKKI DLA KORYT O SZER. 50 I 100 MM, I316L
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-15/LCM-TXF35_UC35_P_070803.jpg)
PKWiU 25.11.23.0
OBEJMA DO PODWIESZENIA DLA TXT 35, GC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-15/LCM-TXF35_UC35_P_070803.jpg)
PKWiU 25.11.23.0
OBEJMA DO PODWIESZENIA DLA TXT 35, GS
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/CM-586063-WEB-R.jpg)
PKWiU 25.11.23.0
WSPORNIK LEKKI DLA KORYT O SZER. 50 MM, GC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-45/CM-586057-WEB-R.jpg)
PKWiU 25.11.23.0
WSPORNIK CAT 30 GC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-45/LCM-CAT30_CF54_50_P_070801.jpg)
PKWiU 25.11.23.0
WSPORNIK CAT AISI 316L
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/13-45/LCM-CAT30_CF54_50_P_070801.jpg)
PKWiU 25.11.23.0
WSPORNIK CAT 30 304L