-
Material
-
Material
-
Material quality
-
Suitable for cable management system width
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system height
-
Angle
-
Length
-
Length
-
Length
-
Length
-
Length
-
Suitable for wire mesh tray
-
Długość
-
Length
-
Length
-
Model
-
Surface protection
-
Surface protection
-
Surface protection
-
Surface protection
-
Surface protection
-
Suitable for cable ladder
-
Tray mounting
-
Model
-
Load bearing capacity
-
Load bearing capacity
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/CM-595920-WEB-R.jpg)
PKWiU 25.11.23.0
WSPORNIK DLA KORYT O SZER. OD 100MM DO 600MM, I304L
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/CM-595910-WEB-R.jpg)
PKWiU 25.11.23.0
WSPORNIK DLA KORYT O SZER. OD 100MM DO 600MM, I304L
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/29-03-2024/06-15/LCM-CU200_R41S_EDF_P_070802.jpg)
PKWiU 25.11.23.0
WSPORNIK UNIWERSALNY, WYMIARY 138X557 MM, GC
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/CM-595900-WEB-L.jpg)
PKWiU 25.11.23.0
WSPORNIK DLA KORYT O SZER. OD 50MM DO 100MM, I304L
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/CM-595927-WEB-R.jpg)
PKWiU 25.11.23.0
WSPORNIK CM 100/100 Z+
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/CM-595930-WEB-L.jpg)
PKWiU 25.11.23.0
OBEJMA DO PODWIESZENIA DLA KORYT O SZER. 50 MM, I304L
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/CM-595917-WEB-R.jpg)
PKWiU 25.11.23.0
WSPORNIK CM 100/50 Z+
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/CM-595907-WEB-L.jpg)
PKWiU 25.11.23.0
WSPORNIK CM 100/25 Z+
Cena bez VAT
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/LCM-CS_ECLI_CF30_P_070801.jpg)
PKWiU 25.11.23.0
CS200GS CS BRACKET 200 GS
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-15/LCM-CSC_P_070802.jpg)
PKWiU 25.11.23.0
CSC300GC CSC BRACKET 300 HDG
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/LCM-CC21S_cotes.jpg)
PKWiU 25.11.23.0
CC21S150GS-BRACKET CC21S150 GS
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/LCM-CC21S_cotes.jpg)
PKWiU 25.11.23.0
CC21S150GS-BRACKET CC21S150 GS
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/LCM-CC21S_cotes.jpg)
PKWiU 25.11.23.0
CC21S150GS-BRACKET CC21S150 GS
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/LCM-CC21S_cotes.jpg)
PKWiU 25.11.23.0
CC21S150GS-BRACKET CC21S150 GS
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/15-15/LCM-CSCC_P_070802.jpg)
PKWiU 25.11.23.0
BRACKET CSCC 200 SS 316L
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/LCM-cc21s.jpg)
PKWiU 25.11.23.0
CC21S150GS-BRACKET CC21S150 GS
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/CM-557870-WEB-R.jpg)
PKWiU 25.11.23.0
CC21S200GS-BRACKET CC21S200 GS
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/LCM-cc21s.jpg)
PKWiU 25.11.23.0
CC21S300GS-BRACKET CC21S300 GS
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/LCM-cc21s.jpg)
PKWiU 25.11.23.0
CC21S400GS-BRACKET CC21S400 GS
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/LCM-C21S_P_070803.jpg)
PKWiU 25.11.23.0
WSPORNIK 41X21 C21S150 GC
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/LCM-C21S_P_070803.jpg)
PKWiU 25.11.23.0
WSPORNIK 41X21 C21S200 GC
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/LCM-C21S_P_070803.jpg)
PKWiU 25.11.23.0
WSPORNIK 41X21 C21S300 GC
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-30/LCM-C21S_P_070803.jpg)
PKWiU 25.11.23.0
WSPORNIK 41X21 C21S400 GC