-
Number of units
-
Cover width
-
Type of accessory/spare part
-
Number of units
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Cover width
-
Suitable for wall duct width
-
Transparent
-
Mounting direction
-
Suitable for depth of wall duct
-
Cover mounting possible
-
Mounting direction
-
Mounting method box
-
Suitable for depth of wall duct
-
Suitable for duct depth
-
Suitable for duct depth
-
Material
-
Number of units horizontal
-
Suitable for
-
Number of units horizontal
-
With connection space
-
Material quality
-
Mounting method cover
-
Number of covers
-
Mounting method cover
-
Number of covers
-
Material quality
-
Number of units vertical
-
Material quality
-
Width branch
-
Width branch
-
Width branch
-
Type of device
-
Shape
-
Cover width 1
-
Covers supplied with the product
-
Cover width 1
-
Magnetic
-
Cover width 1
-
Mounting of cover
-
Mounting method duct
-
Mounting track
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Cover width 1
-
Length
-
Cover width 2
-
Angle
-
Angle
-
Angle
-
Surface protection
-
Symmetric
-
Model
-
Cover width 3
-
Symmetric
-
Model
-
Model
-
Model
-
Model
-
With potential equalization
-
Direction
-
Model
-
Model
-
Model
-
Model
-
Model
-
Strain relief possibility
-
Mounting method
-
Mounting method
-
Mounting method installation unit
-
Bottom perforation
-
Suitable for subfloor installation duct box
-
Bottom perforation
-
Suitable for wall duct
-
Construction type rectangular
-
Construction type rectangular
-
Suitable for built-in installation
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Flush-mounted installation
-
Joint cover
-
With cable fixing clip
-
Surface finishing
-
Construction rear wall (inner side)
-
Construction rear wall (inner side)
-
With duct connector
-
RAL-number (similar)
-
With duct connector
-
With hinged lid
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
PKWiU 27.33.14.0
DLP POŁĄCZENIE Z LISTWĄ NADPODŁOGOWĄ
Cena bez VAT
PKWiU 27.33.14.0
DLP ROZGAŁĘZIENIE W NAROŻU ŚCIAN 35,50
Cena bez VAT
PKWiU 27.33.14.0
DLP ROZGAŁĘZIENIE NADPODŁOGOWE POKRYWA 65/105 X 50
Cena bez VAT
PKWiU 27.33.14.0
DLP ROZGAŁĘZIENIE PŁASKIE DO LISTWY WYSOKOŚCI 35,50 SZEROKOŚCI 80
Cena bez VAT
PKWiU 27.33.14.0
DLP KĄT PŁASKI 80 X 35/50
Cena bez VAT
PKWiU 27.33.14.0
DLP RAMKA DO 2 MODUŁÓW BIAŁA
Cena bez VAT
PKWiU 27.33.14.0
DLP KĄT WEWNĘTRZNY 60/85
Cena bez VAT
PKWiU 27.33.14.0
DLP KĄT WEWNĘTRZNY 95/120
Cena bez VAT
PKWiU 27.33.14.0
UCHWYT ZATRZASKIWANY 8M POKRYWA BIAŁA 65MM
Cena bez VAT
PKWiU 27.33.14.0
DLP ZAŚLEPKA OTWORU W ŚCIANIE
Cena bez VAT
PKWiU 27.33.14.0
DLP KĄT ZEWNĘTRZNY DO WYSOKOŚCI 50
Cena bez VAT
PKWiU 27.33.14.0
UCHWYT ZATRZASKIWANY 6M POKRYWA BIAŁA 65MM
Cena bez VAT
PKWiU 27.33.14.0
DLP KĄT WEWNĘTRZNY DO WYSOKOŚCI 50, 85/95
Cena bez VAT
PKWiU 27.33.14.0
DLP KĄT ZEWNĘTRZNY DO WYSOKOŚCI 35
Cena bez VAT
PKWiU 27.33.14.0
DLP KANAŁ 50 X 80 BIAŁY BEZ POKRYWY
Cena bez VAT
PKWiU 27.33.14.0
DLP ŁĄCZNIK ZWIĘKSZAJĄCY POJEMNOŚĆ KANAŁU, BOCZNY
Cena bez VAT
PKWiU 27.33.14.0
UCHWYT ZATRZASKIWANY 4M POKRYWA BIAŁA 65MM
Cena bez VAT
PKWiU 27.33.14.0
DLP USZCZELKA PRZYPODŁOGOWA
Cena bez VAT
PKWiU 27.33.14.0
DLP KANAŁ 35 X 80 BIAŁY BEZ POKRYWY
Cena bez VAT
PKWiU 27.33.14.0
DLP ŁĄCZNIK ZWIĘKSZAJĄCY POJEMNOŚĆ KANAŁU, ŚRODKOWY
Cena bez VAT
PKWiU 27.33.14.0
DLP PUSZKA IZOLACYJNA MOSAIC 2 MODUŁY
Cena bez VAT
PKWiU 27.33.14.0
DLP PRZEGRODA SEPARUJĄCA DO WYSOKOŚĆ 35/50
Cena bez VAT
PKWiU 27.33.14.0
DLP POKRYWA ELASTYCZNA SZEROKOŚĆ 65
Cena bez VAT
PKWiU 27.33.14.0
DLP PRZEGRODA SEPARUJĄCA KANAŁ 35 X 80
Cena bez VAT