-
Material
-
Material
-
Suitable for
-
Material quality
-
Mounting method cover
-
Number of covers
-
Number of covers
-
Mounting method cover
-
Width branch
-
Material quality
-
Cover width 1
-
Shape
-
Covers supplied with the product
-
Cover width 2
-
Angle
-
Angle
-
Length
-
Surface protection
-
Symmetric
-
Model
-
Cover width 3
-
Direction
-
Surface protection
-
Model
-
Bottom perforation
-
Bottom perforation
-
Construction type rectangular
-
Useful cross section
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
Joint cover
-
With cable fixing clip
-
Construction rear wall (inner side)
-
With duct connector
-
Width
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
PKWiU 27.33.13.0
DLP ALU KĄT ZEWNĘTRZNY
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU KĄT WEWNĘTRZNY
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU ROZGAŁĘZIENIE PŁASKIE DO KANAŁU 65X105MM
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU ROZGAŁĘZIENIE PŁASKIE DO KANAŁU 50X105MM
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU KĄT PŁASKI
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU KANAŁ 50 X 195 BEZ POKRYWY
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU ZAŚLEPKA 50 X 195
Cena bez VAT