FILTRY
Wyczyść wszystko
Charakterystyka techniczna
-
Number of units
-
Mounting direction
-
Transparent
-
Material
-
Number of units horizontal
-
Material quality
-
Number of units vertical
-
Surface protection
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for built-in installation
-
Type of fastening
-
Flush-mounted installation
-
With hinged lid
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
![title](/sites/g/files/ocwmcr856/files/ecat_assets/09-11-2023/17-00/LG-011171-WEB-R.jpg)
Legrand
DLPAL
REF. 011171
PKWiU 27.33.13.0
PKWiU 27.33.13.0
DLP ALU UCHWYT OSPRZĘT FI 60, 1 MECHANIZM POKRYWA 130
98,48 zł
/
sztuka
Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny