-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Cover width
-
Cover width
-
Suitable for wall duct width
-
Cover width
-
Mounting direction
-
Transparent
-
Suitable for duct depth
-
Suitable for duct depth
-
Material
-
Material
-
Suitable for
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Material quality
-
Mounting method cover
-
Mounting method cover
-
Number of covers
-
Number of covers
-
Number of covers
-
Material quality
-
Material quality
-
Number of units vertical
-
Number of units vertical
-
Number of units vertical
-
Number of units vertical
-
Shape
-
Cover width 1
-
Cover width 1
-
Covers supplied with the product
-
Mounting of cover
-
Shape
-
Cover width 1
-
Length
-
Angle
-
Angle
-
Cover width 2
-
Cover width 2
-
Surface protection
-
Symmetric
-
Model
-
Surface protection
-
Cover width 3
-
Direction
-
Model
-
Model
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Bottom perforation
-
Suitable for subfloor installation duct box
-
Bottom perforation
-
Suitable for wall duct
-
Construction type rectangular
-
Suitable for built-in installation
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Flush-mounted installation
-
Joint cover
-
With cable fixing clip
-
Construction rear wall (inner side)
-
With duct connector
-
With hinged lid
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of units
-
Number of units
-
Number of units
PKWiU 27.33.13.0
DLP ALU KĄT WEWNĘTRZNY
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU KĄT WEWNĘTRZNY
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU KĄT ZEWNĘTRZNY
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU KĄT PŁASKI
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU KĄT ZEWNĘTRZNY
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU KĄT WEWNĘTRZNY
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU KĄT PŁASKI
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU KĄT WEWNĘTRZNY
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU KĄT PŁASKI
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU KĄT ZEWNĘTRZNY
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU KĄT PŁASKI
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU KANAŁ 65 X 150 BEZ POKRYWY
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU KANAŁ 50 X 150 BEZ POKRYWY
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU KANAŁ 65 X 105 BEZ POKRYWY
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU KANAŁ 50 X 105 BEZ POKRYWY
Cena bez VAT
PKWiU 27.33.14.0
DLP KĄT PŁASKI 65 X 150
Cena bez VAT
PKWiU 27.33.14.0
DLP KĄT PŁASKI 50 X 150
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU PRZEGRODA DO POKRYWY, WYSOKOŚĆ 65
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU POKRYWA SZEROKOŚĆ 130
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU ZAŚLEPKA 65 X 150
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU ZAŚLEPKA 50 X 150
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU PRZEGRODA DO POKRYWY, WYSOKOŚĆ 50
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU UCHWYT OSPRZĘT FI 60, 4 MECHANIZMY POKRYWA 85
Cena bez VAT
PKWiU 27.33.13.0
DLP ALU UCHWYT OSPRZĘT FI 60, 3 MECHANIZMY POKRYWA 85
Cena bez VAT