-
Pillar shape
-
Cover width
-
Height levelling
-
Column height
-
Column height
-
Model
-
Number of partitions
-
Adjustable
-
Suitable for floor mounting
-
Number of usable covers
-
Prewired
-
Colour top cover
-
Colour top cover
-
Colour top cover
-
Cable entry
-
Useful cross section
-
Type of fastening
-
Place variable
-
Through-going profile
-
Cover surface
-
Cover surface
-
Material installation column
-
Material quality installation column
-
Material installation column halogen free
-
Surface protection column
-
Surface protection column
-
Colour column
-
Colour column
-
Colour column
-
RAL-number column
-
RAL-number column
-
Material cover
-
Material quality cover
-
Material cover halogen free
-
Suitable for ceiling mounting
-
RAL-number cover
-
RAL-number cover
PKWiU 27.33.13.0
MINIKOLUMNA UNIWERSALNA 1-KOMOROWA 0,68M, CZARNA
Cena bez VAT
PKWiU 27.33.13.0
MINIKOLUMNA UNIWERSALNA 1-KOMOROWA 0,3M, CZARNA
Cena bez VAT
PKWiU 27.33.13.0
MINIKOLUMNA UNIWERSALNA 1-KOMOROWA 0,68M, ALUMINIUM
Cena bez VAT
PKWiU 27.33.13.0
MINIKOLUMNA UNIWERSALNA 1-KOMOROWA 0,3M, ALUMINIUM
Cena bez VAT
PKWiU 27.33.13.0
MINIKOLUMNA UNIWERSALNA 1-KOMOROWA 0,68M, BIAŁA
Cena bez VAT
PKWiU 27.33.13.0
MINIKOLUMNA UNIWERSALNA 1-KOMOROWA 0,3M, BIAŁA
Cena bez VAT