ZESTAW WIDEODOMOFONOWY 1-RODZINNY Z WIDEODOMOFONEM LUSTRZANYM 7"
AVDIY
Legrand
ZESTAW WIDEODOMOFONOWY 1-RODZINNY Z WIDEODOMOFONEM LUSTRZANYM 7"
REF. 369220
PKWiU 26.30.30.0
EAN.
3414970566416
Gwarancja 2 lata
Grupa rabatowa : B
2 131,69 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
With video | Yes |
---|---|
Number of indoor stations | 1 |
Number of outdoor stations | 1 |
Installation technique | Bus system |
Mounting method indoor station | Surface mounted |
Colour indoor station | Black |
Colour outdoor station | Grey |
Can be connected to smartphone | No |
Hands free | Yes |
Opening angle camera | 95 ° |
With memory function | No |
Screen diagonal | 177.8 mm |
Screen diagonal (inch) | 7 inch |
Label space/information surface | Yes |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP54 |
Operating / setting temperature | -25-55 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Nominal voltage | 30-240 V |
---|---|
Supply current | 0.03-1 A |
Frequency | 50-60 Hz |
Halogen free | No |
Antimicrobial treatment | No |
Cable nature for connection | Flexible |
Cable section | 0.28-0.5 mm² |
Fitted with USB plug | No |
Fitted with rainproof plate protection | Yes |
With complemantary luminous signal | Yes |
Vertical fixing center distance | 1600-1650 mm |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Additional unit | No |
Loudness setting | Yes |
Addressable | No |
Door entry system with mobile application | No |
Remote opening of gate / Electric door opener | No |
Screen brightness setting | Yes |
Screen contrast setting | No |
Camera type | Adjustable |
Max distance between internal and external unit | 100 m |
Connected object | No |
Dokumentacja
1 dokument
Instrukcja użytkowania
WYBIERZ