![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/36/BT-363910-WEB-R.jpg)
ZESTAW 1-RODZINNY Z WIDEODOMOFONEM CLASSE 300 SMART WI-FI (JASNY) Z PANELEM LINIA 3000 W KOLORZE CZARNYM
AV3
Bticino
ZESTAW 1-RODZINNY Z WIDEODOMOFONEM CLASSE 300 SMART WI-FI (JASNY) Z PANELEM LINIA 3000 W KOLORZE CZARNYM
REF. 363910
PKWiU 26.30.30.0
EAN.
8005543675007
Gwarancja 2 lata
Grupa rabatowa : B
6 043,95 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
With video | Yes |
---|---|
Number of indoor stations | 1 |
Number of outdoor stations | 1 |
Number of call buttons | 2 |
Installation technique | Bus system |
Mounting method indoor station | Surface mounted |
Colour indoor station | White |
Mounting method outdoor station | Surface mounted |
Material outdoor station | Aluminium |
Colour outdoor station | Black |
Expandable to max. number of indoor stations | 0 |
Expandable to max. number of outdoor stations | 0 |
Picture system | PAL |
Property picture system | Colour |
Overhear protected | No |
Can be connected to smartphone | Yes |
Internal communication | Yes |
Hands free | Yes |
With day/night function | Yes |
Opening angle camera | 105 ° |
Zoom, pan/tilt function | No |
With memory function | Yes |
Screen diagonal | 177.8 mm |
Screen diagonal (inch) | 7 inch |
Manual adjustable camera | No |
Label space/information surface | Yes |
Hearing aid compatible | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 194 mm |
Height | 162 mm |
Depth | 22 mm |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP54 |
Operating / setting temperature | 5-40 °C |
Storage temperature | -10-70 °C |
---|---|
Voltage type | DC |
Nominal voltage | 18-27 V |
Supply current | 0.4-0.4 A |
Frequency | 50-60 Hz |
Sound level | 82 dB |
Standby consumption | 110 mA |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
Cable section | 0.28-1.5 mm² |
Fitted with USB plug | Yes |
Fitted with rainproof plate protection | Yes |
With complemantary luminous signal | Yes |
Mounting method | Supporting bracket |
Control mode | Wireless |
Additional unit | Yes |
Loudness setting | Yes |
Addressable | Yes |
Door entry system with mobile application | Yes |
Number of ringtones | 16 |
Remote opening of gate / Electric door opener | Yes |
Screen resolution | 852x480 |
Screen brightness setting | Yes |
Screen contrast setting | Yes |
Memory video function | Yes |
Camera type | Fixed |
Communication rank type | Other |
Connected object | Yes |
Operating method | Wifi network , SCS |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | No |
Interoperable connection Protocol | No |
With voice command | No |
Connectable by Internet box | Yes |
Application name | Door Entry |
Product use function | Door entry systems |
Dokumentacja
1 dokument
Instrukcja użytkowania
1 dokument
Certyfikat
Decl. UE RED-70-326-04
(0.17 Mo)
WYBIERZ