![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/00/LG-004707-WEB-R.jpg)
WYŁĄCZNIK SCHODOWY
PG300
Legrand
WYŁĄCZNIK SCHODOWY
REF. 004707
PKWiU 27.12.40.0
EAN.
4010957047078
Gwarancja 2 lata
Grupa rabatowa : A
313,19 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Function | Electronic with switching-off pre-warning |
---|---|
Mounting method | DIN rail |
Width in number of modular spacings | 1 |
Built-in depth | 70 mm |
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Control voltage 1 | 230-230 V |
Type of control voltage 1 | AC |
Frequency control voltage 1 | 50-60 Hz |
Rated switch current | 16 A |
Max. switching current (cos phi = 0.6) | 13 A |
Release-delay | 0.5-12 min |
---|---|
Push button glow-lamp current | 50 mA |
Wiring system | 3 and 4 wire configuration |
Pre-warning of switching-off | Flickering |
Current surge function selectable | No |
Repetitive | Repetitive + continuous light + time extension |
Supply voltage | 250-250 V |
Voltage type (supply voltage) | AC |
Max. incandescent lamp load | 2000 W |
Max. load fluorescent lamp | 1000 VA |
Max. load fluorescent lamp (Duo circuit) | 1000 VA |
Max. load fluorescent lamp (parallel compensated) | 1000 VA |