![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/028656_pw_161086.jpg)
WYŁĄCZNIK DMX3 N 2500 3P 1000A STACJONARNY
DMX3
Legrand
WYŁĄCZNIK DMX3 N 2500 3P 1000A STACJONARNY
REF. 028622
PKWiU 27.12.22.0
EAN.
3245060286224
Gwarancja 2 lata
Grupa rabatowa : A
31 450,57 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Rated permanent current Iu | 1000 A |
---|---|
Rated voltage | 230-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 50 kA |
Overload release current setting | 400-1000 A |
Adjustment range short-term delayed short-circuit release | 600-10000 A |
Adjustment range undelayed short-circuit release | 2000-50000 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | Yes |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as normally closed contact | 4 |
Number of auxiliary contacts as change-over contact | 4 |
---|---|
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 3 |
Position of connection for main current circuit | Back side |
Type of control element | Push button |
Complete device with protection unit | Yes |
Motor drive integrated | Yes |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
Dokumentacja
8 dokumenty
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
Oprogramowanie
Oprogramowanie
WYBIERZ