Ten produkt jest wycofany
V:K ŁACZ AUT BEZ N 240W ON/OFF
STERO
Legrand
V:K ŁACZ AUT BEZ N 240W ON/OFF
REF. 774129
PKWiU 27.33.11.0
EAN.
3414970978196
Gwarancja 2 lata
Skontaktuj się z nami
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Model | Movement sensor |
---|---|
Sensor type | Passive infrared |
With DALI interface | No |
Constant light control | No |
HVAC-control | No |
Forced switch off | Yes |
Animal zone | No |
Creep-under protection | No |
Background monitoring | No |
Networkable | No |
Optimum mounting height | 1.2 m |
Staircase light controller | Yes |
Bridging switch | No |
Max. reach sideways | 6 m |
Max. reach frontally | 8 m |
Diameter reach on floor | 6 m |
Suitable for wireless transmission | No |
Remote operation | No |
Supplied remote control | No |
Response value sensitivity adjustable | No |
Response value luminosity adjustable | Yes |
With signal unit | No |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Mounting method | Flush-mounted |
Connection type | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Beige |
Transparent | No |
Degree of protection (IP) | IP41 |
---|---|
Degree of impact strength (IK) | IK04 |
Voltage type | AC |
Frequency | 47-63 Hz |
Nominal voltage | 230-230 V |
Min. switch-on time | 10 s |
Max. duty cycle | 10 min |
Switch-off delay | 0 s |
Switching-on delay | 0 s |
Detection angle horizontal | 120-120 ° |
Pivoting range sensor, horizontal | 0-0 ° |
Pivoting range sensor, vertical | 0-0 ° |
Response value luminosity | 5-1275 lx |
Max. switching power | 250 W |
Suitable for C-load | Yes |
Temperature | -5-45 °C |
Number of switching zones | 1 |
Substation input | No |
With alarm function | No |
With acoustic sensor | No |
Width | 71 mm |
Height | 71 mm |
Depth | 34 mm |
Built-in depth | 34 mm |
With connection cable | No |
Connection cable length | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-45 °C |
Storage temperature | -20-70 °C |
Terminals capacity | 2.5-2.5 mm² |
Auto switch | Yes |
Dokumentacja
1 dokument
Instrukcja użytkowania
1 dokument
Autocad 3D
WYBIERZ