Skip to main content
Logo print

VALENA ŚCIEMNIACZ OBOROTWY 400W ALUMINIUM

VALEN Legrand

VALENA ŚCIEMNIACZ OBOROTWY 400W ALUMINIUM

REF. 770261 PKWiU 27.33.11.0 EAN. 3245067702611
Gwarancja 2 lata
Grupa rabatowa : B
284,73 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Assembly arrangement Basic element with central cover plate
App control via Bluetooth No
Serial dimmer Yes
Type of load Inductive load
Substation input No
Light value memory No
Applicable with button No
Applicable with presence indicator No
Applicable with time switch/timer No
Applicable with transmission button No
Applicable with infrared button No
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Matt
Colour Aluminium
Transparent No
Nominal voltage 230-230 V
Frequency 50-60 Hz
Control voltage 110-230 V
Nominal power resistive load 40-400 W
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Voltage type AC
Stress test conformity (1000V) No

Dokumentacja

1 dokument
Instrukcja użytkowania
0064KN7-00.pdf pdf (0.65 Mo)