Skip to main content
Logo print

VALENA PRZYCISK JEDNOBIEGUNOWY 12V PODŚWIETLANY Z ETYKIETĄ 10A-250V~

VALEN Legrand

VALENA PRZYCISK JEDNOBIEGUNOWY 12V PODŚWIETLANY Z ETYKIETĄ 10A-250V~

REF. 774217 PKWiU 27.33.11.0 EAN. 3245067742174
Gwarancja 2 lata
Grupa rabatowa : B
67,97 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Assembly arrangement Basic element with central cover plate
Model Single push button
Method of operation Rocker
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 1
Number of contacts as change-over contact 0
Contactless type No
Number of rockers 1
Number of modules (module system) 2
Number of poles 1
Nominal voltage 250 V
Rated current 10 A
With lighting Yes
With complemantary luminous signal Yes
Feedback-signal contact No
Connection type Push-in clamp
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Label space/information surface Yes
Imprint Letters
Suitable for degree of protection (IP) IP31
Degree of impact strength (IK) IK04
Device width 71 mm
Device height 71 mm
Device depth 37 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 21 mm
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Dokumentacja

1 dokument
Instrukcja użytkowania
N453090477-7.pdf pdf (5.07 Mo)