Skip to main content
Logo print

VALENA ŁĄCZNIK SCHODOWY ZE WSKAŹNIKIEM PRZEPŁYWU PRĄDU 10AX-250~ ALUMINIUM

VALEN Legrand

VALENA ŁĄCZNIK SCHODOWY ZE WSKAŹNIKIEM PRZEPŁYWU PRĄDU 10AX-250~ ALUMINIUM

REF. 770125 PKWiU 27.33.11.0 EAN. 3245067701256
Gwarancja 2 lata
Grupa rabatowa : B
63,76 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Wiring system Two-way switch
Method of operation Rocker/button
Assembly arrangement Basic element with central cover plate
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Glossy
Colour Aluminium
RAL-number (similar) 7040
Colour of switch operator Aluminium
Label space/information surface No
Illumination Yes
Function lighting Illuminated (on)
Type of lighting Glow lamp
Suitable for degree of protection (IP) IP31
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Other
Heating switch No
Washing machine switch No
Device width 71 mm
Device height 71 mm
Device depth 37 mm
Built-in depth 21 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -25-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Dokumentacja

1 dokument
Instrukcja użytkowania
N453090477-7.pdf pdf (5.07 Mo)