Skip to main content
Logo print

VALENA ALLURE - ŁĄCZNIK PODWÓJNY WIELOFUNKCYJNY BIAŁY

VALUR Legrand

VALENA ALLURE - ŁĄCZNIK PODWÓJNY WIELOFUNKCYJNY BIAŁY

REF. 755095 PKWiU 27.33.11.0 EAN. 3414970482310
Gwarancja 2 lata
Grupa rabatowa : B
83,83 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Wiring system Two-way switch
Method of operation Rocker/button
Assembly arrangement Basic element with central cover plate
Push button switch Yes
Number of rockers 2
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
With mounting plate Yes
Material Plastic
Material quality Duroplast
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Other
Heating switch No
Washing machine switch No
Device width 74.7 mm
Device height 74.7 mm
Device depth 46 mm
Built-in depth 30.4 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature 5-45 °C
Storage temperature -25-70 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Dokumentacja

1 dokument
Instrukcja użytkowania
LE08586AA.pdf pdf (1.66 Mo)
1 dokument
Certyfikat
OC / CB-FR_711212 (1.01 Mo)