Skip to main content
Logo print

VALENA ALLURE - ŁĄCZNIK AUTOMATYCZNY Z ZACISIEM N 400 W

STERO Legrand

VALENA ALLURE - ŁĄCZNIK AUTOMATYCZNY Z ZACISIEM N 400 W

REF. 752073 PKWiU 27.33.11.0 EAN. 3414970620972
Gwarancja 2 lata
Grupa rabatowa : B
519,34 zł / sztuka
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Model Movement sensor
Sensor type Passive infrared
With DALI interface No
Constant light control No
HVAC-control No
Forced switch off No
Animal zone No
Creep-under protection No
Background monitoring No
Networkable No
Scan angle 120 °
Optimum mounting height 1.2 m
Staircase light controller Yes
Bridging switch No
Max. reach sideways 6 m
Max. reach frontally 8 m
Diameter reach on floor 6 m
Suitable for wireless transmission No
Remote operation No
Supplied remote control No
Response value sensitivity adjustable No
Response value luminosity adjustable Yes
With signal unit No
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Flush-mounted
Suitable for ceiling mounting No
Suitable for wall mounting Yes
Connection type Screwed terminal
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
Colour Other
Transparent No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK02
Voltage type AC
Frequency 50-60 Hz
Nominal voltage 230-230 V
Min. switch-on time 10 s
Max. duty cycle 10 min
Switch-off delay 0 s
Switching-on delay 0 s
Detection angle horizontal -60-60 °
Response value luminosity 5-1275 lx
Max. switching power 400 W
Temperature 0-40 °C
Number of switching zones 1
Max. starting current 1.8 A
Control current 0.2 mA
Substation input No
With alarm function No
With acoustic sensor No
Width 75 mm
Height 75 mm
Depth 51.5 mm
Built-in depth 32 mm
Min. depth of built-in installation box 40 mm
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Terminals capacity 2.5-2.5 mm²
Label space/information surface No
Auto switch Yes

Dokumentacja

3 dokumenty
Dane techniczne
F01966EN-04.pdf pdf (1.11 Mo)
Instrukcja użytkowania
LE07972AD.pdf pdf (1.26 Mo)
Instrukcja użytkowania
LE07972AE.pdf pdf (0.58 Mo)
1 dokument
Autocad 3D
752073_AllCATPart.stp ifc (17.75 Mo)