![](/modules/custom/legrand_ecat/assets/img/no-image.png)
UCHWYT OSPRZĘTU FI 60, 1 MECHANIZM, POKRYWA 80
KIOPS
Legrand
UCHWYT OSPRZĘTU FI 60, 1 MECHANIZM, POKRYWA 80
REF. 330266
PKWiU 27.33.14.0
EAN.
3245063302662
Gwarancja 2 lata
Grupa rabatowa : B
22,76 zł
/
sztuka
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Number of units | 1 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 2 |
With mounting grid | No |
Flush-mounted installation | No |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | Yes |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Surface finishing | Matt |
Colour | Grey |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK07 |
Type of fastening | Screw mounting |
Width | 75 mm |
Height | 71 mm |
Depth | 21 mm |
Operating / setting temperature | -5-60 °C |
Storage temperature | -5-60 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |