Ten produkt jest wycofany
SU:G-ŚCIEM.PRZYC.UNIWER.(LED)
SUNO2
Legrand
SU:G-ŚCIEM.PRZYC.UNIWER.(LED)
REF. 721478
PKWiU 27.33.11.0
EAN.
3414972050111
Gwarancja 2 lata
Skontaktuj się z nami
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Assembly arrangement | Basic element with central cover plate |
---|---|
Method of operation | Push button |
App control via Bluetooth | No |
Serial dimmer | No |
Type of load | Universal |
Substation input | Yes |
Light value memory | Yes |
Applicable with button | Yes |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | Yes |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Black |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
---|---|
Degree of impact strength (IK) | IK02 |
Nominal voltage | 240-240 V |
Frequency | 47-63 Hz |
Control voltage | 90-253 V |
Nominal power resistive load | 3-400 W |
Connection type | Screwed terminal |
Cable section | 2.5-2.5 mm² |
Device width | 72.9 mm |
Device height | 42.7 mm |
Device depth | 72.9 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 31 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Stress test conformity (1000V) | No |
Terminals capacity | 1-2.5 mm² |
Dokumentacja
2 dokumenty
Dane techniczne
Instrukcja użytkowania
WYBIERZ