![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/77/775696_pw_170162.jpg)
SISTENA LIFE ZEGAR DO STEROWANIA ROLETAMI CHOCO 3A-230V~
SISTE
Legrand
SISTENA LIFE ZEGAR DO STEROWANIA ROLETAMI CHOCO 3A-230V~
REF. 775696
PKWiU 27.33.11.0
EAN.
3245067756966
Gwarancja 2 lata
Grupa rabatowa : B
1 188,77 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Assembly arrangement | Other |
---|---|
Model | Other |
Number of poles | 1 |
Method of operation | Other |
Mechanical controllable | Yes |
Electronic controllable | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Type of fastening | Mounting with screw |
Connection type | Screwed terminal |
Colour | Black |
Transparent | No |
Label space/information surface | No |
Suitable for degree of protection (IP) | IP2X |
Rated current | 3 A |
Nominal voltage | 230 V |
Device width | 71 mm |
Device height | 71 mm |
---|---|
Device depth | 61 mm |
Built-in depth | 38 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -10-60 °C |
Antimicrobial treatment | No |
Cable section | 2.5-2.5 mm² |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | VL1220 |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Lithium (battery or accumulator) |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 8 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
Dokumentacja
1 dokument
Instrukcja użytkowania
WYBIERZ