Skip to main content
Logo print

SISTENA LIFE REGULATOR TEMPERATURY ZE STYKIEM TITAN 230V~

SISTE Legrand

SISTENA LIFE REGULATOR TEMPERATURY ZE STYKIEM TITAN 230V~

REF. 775686 PKWiU 26.51.70.0 EAN. 3245067756867
Gwarancja 2 lata
Grupa rabatowa : B
624,29 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Type of power supply 230 V AC
Connection 3-/4-wire
With receiver No
Measuring range 5-30 °C
External sensor No
Thermal feedback None
Control characteristic Other
Suitable for heating Yes
Number of heater outputs 1
Suitable for cooling Yes
Number of cooler outputs 1
Differential value 2-2 K
Adjustable differential No
Temperature readable No
With sound indicator No
Sensor/feeler type Other
Mounting method Flush-mounted
Number of modules (module system) 1
With display No
Operation Turn
With tap water circuit No
Contact type Normally open contact (NO)
Max. contact voltage 250 V
Max. contact load 5 A
Degree of protection (IP) IP30
Explosion-proof No
Colour Other
Height 71 mm
Width 71 mm
Depth 47 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -10-40 °C
Storage temperature -10-60 °C

Dokumentacja

1 dokument
Instrukcja użytkowania
291948-07.pdf pdf (0.84 Mo)