Skip to main content
Logo print

SISTENA LIFE RAMKA ARCTIC POTRÓJNA POZIOMA

SISTE Legrand

SISTENA LIFE RAMKA ARCTIC POTRÓJNA POZIOMA

REF. 771003 PKWiU 27.33.13.0 EAN. 3245067710036
Gwarancja 2 lata
Grupa rabatowa : B
76,03 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Number of units 3
Mounting direction Horizontal
Number of units horizontal 3
Number of units vertical 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
With hinged lid No
Degree of protection (IP) Other
Degree of impact strength (IK) IK02
Type of fastening Engage (snap)
Width 233 mm
Height 83 mm
Depth 12 mm
Built-in height 0 mm
Operating / setting temperature -5-40 °C
Storage temperature -5-50 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Dokumentacja

3 dokumenty
Certyfikat
OC / CB-NL-15251 (0.07 Mo)
Certyfikat
VDE-119371 (1.17 Mo)
Certyfikat
OC / CB-74761 (0.46 Mo)