Skip to main content
Logo print

SISTENA LIFE ŁĄCZNIK SCHODOWY 16AX-250V~

SISTE Legrand

SISTENA LIFE ŁĄCZNIK SCHODOWY 16AX-250V~

REF. 775606 PKWiU 27.33.11.0 EAN. 3245067756065
Gwarancja 2 lata
Grupa rabatowa : B
57,53 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Wiring system Two-way switch
Method of operation Rocker/button
Assembly arrangement Basic element
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Other
RAL-number (similar) 7016
Colour of switch operator Other
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP21
Degree of impact strength (IK) IK02
Nominal voltage 250 V
Rated current 16 A
Switching current for fluorescent lamps 16 AX
Feedback-signal contact No
Connection type Other
Heating switch No
Washing machine switch No
Device width 71 mm
Device height 71 mm
Device depth 32.5 mm
Built-in depth 21.5 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Dokumentacja

1 dokument
Instrukcja użytkowania
N453090460-10.pdf pdf (2.47 Mo)
2 dokumenty
Certyfikat
OC / CB-2274 (0.13 Mo)
Certyfikat
VDE-40036021 (0.49 Mo)