Skip to main content
Logo print

SISTENA LIFE ŁĄCZNIK JEDNOBIEGUNOWY PODŚWIETLANY 10AX-250V~

SISTE Legrand

SISTENA LIFE ŁĄCZNIK JEDNOBIEGUNOWY PODŚWIETLANY 10AX-250V~

REF. 775600 PKWiU 27.33.11.0 EAN. 3245067756003
Gwarancja 2 lata
Grupa rabatowa : B
97,89 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Wiring system Off switch 1-pole
Method of operation Rocker/button
Assembly arrangement Basic element
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Other
RAL-number (similar) 7016
Colour of switch operator Other
Label space/information surface No
Illumination Yes
Function lighting Orientation
Type of lighting Glow lamp
Suitable for degree of protection (IP) IP21
Degree of impact strength (IK) IK02
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Other
Heating switch No
Washing machine switch No
Device width 71 mm
Device height 71 mm
Device depth 32.5 mm
Built-in depth 21.5 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Dokumentacja

1 dokument
Instrukcja użytkowania
N453090460-10.pdf pdf (2.47 Mo)
1 dokument
Certyfikat
OC / CB-NL-15251 (0.07 Mo)