SISTENA - GNIAZDO 2XRJ45 STP KAT6
LCSRJ
Legrand
SISTENA - GNIAZDO 2XRJ45 STP KAT6
REF. 775768
PKWiU 27.33.13.0
EAN.
3245067757680
Gwarancja 2 lata
Grupa rabatowa : C
208,77 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | Yes |
Type of fastening | Screwing |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 2 |
Category | 6 |
Colour | Other |
RAL-number | 0 |
Connection type | Insulation displacement connector |
Shielded buses | Yes |
Separate earthing connection | No |
With label space | No |
Separate strain relief | No |
Mounting method shielding connection | Other |
Outlet direction | Inclined |
---|---|
With dust cover | No |
Colour coding | Yes |
Device width | 71 mm |
Device height | 71 mm |
Device depth | 41.5 mm |
Built-in depth | 30 mm |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Cable support | Not applicable |
Dokumentacja
3 dokumenty
Certyfikat
AoC-Ac Delta Force 4PPoE 2019-677
(0.08 Mo)
Certyfikat
AoC-PL2_C6_STP_32757_ac1181031
(0.08 Mo)
Certyfikat
AoC-CL2_C6_STP_32757_ac1181032
(0.08 Mo)
WYBIERZ