Skip to main content
Logo print

ŚCIEMNIACZ OBROTOWY - 240 V~ - 50 HZ - 5 - 75 W ( 10 LAMP MAKS.) DLA LAMP LED Z OPCJĄ ŚCIEMNIANIA - BEZ ZACISKU NEUTRALNEGO, CZARNY

SUNO2 Legrand

ŚCIEMNIACZ OBROTOWY - 240 V~ - 50 HZ - 5 - 75 W ( 10 LAMP MAKS.) DLA LAMP LED Z OPCJĄ ŚCIEMNIANIA - BEZ ZACISKU NEUTRALNEGO, CZARNY

REF. 721479 PKWiU 27.33.11.0 EAN. 3414972050197
Gwarancja 2 lata
Grupa rabatowa : B
208,71 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Assembly arrangement Basic element with central cover plate
Method of operation Turn button
App control via Bluetooth No
Serial dimmer No
Type of load Universal
Substation input Yes
Light value memory Yes
Applicable with button Yes
Applicable with movement sensor No
Applicable with presence indicator No
Applicable with time switch/timer No
Applicable with transmission button Yes
Applicable with infrared button No
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
Material Plastic
Material quality Thermoplastic
Surface protection Lacquered
Surface finishing Matt
Colour Black
Transparent No
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Nominal voltage 230-230 V
Frequency 47-63 Hz
Control voltage 100-240 V
Nominal power resistive load 5-300 W
Connection type Screwed terminal
Device width 72.9 mm
Device height 72.9 mm
Device depth 54 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
Built-in depth 31 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Stress test conformity (1000V) No
Antimicrobial treatment No

Dokumentacja

1 dokument
Dane techniczne
F03464EN-00.pdf pdf (1.48 Mo)