Skip to main content
Logo print

ROZŁĄCZNIK VISTOP 63 A 4P NAPĘD BOCZNY CZERWONY

VIST1 Legrand

ROZŁĄCZNIK VISTOP 63 A 4P NAPĘD BOCZNY CZERWONY

REF. 022318 PKWiU 27.12.23.0 EAN. 3245060223182
Gwarancja 2 lata
Grupa rabatowa : A
1 373,31 zł / 1 piece
Cena sugerowana Cena bez VAT
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny

Charakterystyka techniczna

Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation Yes
Version as reversing switch No
Max. rated operation voltage Ue AC 690 V
Rated operating voltage 690-690 V
Rated permanent current Iu 63 A
Rated permanent current at AC-21, 400 V 63 A
Rated short-time withstand current lcw 2.5 kA
Rated operation power at AC-23, 400 V 35 kW
Switching power at 400 V 35 kW
Conditioned rated short-circuit current Iq 7 kA
Number of poles 4
Number of auxiliary contacts as normally closed contact 0
Number of auxiliary contacts as normally open contact 0
Number of auxiliary contacts as change-over contact 0
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Built-in device fixed built-in technique
Suitable for floor mounting No
Suitable for front mounting 4-hole Yes
Suitable for front mounting centre Yes
Suitable for distribution board installation Yes
Suitable for intermediate mounting No
Colour control element Red
Type of control element Toggle
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Degree of protection (IP), front side IP2X

Dokumentacja

2 dokumenty
Instrukcja użytkowania
0064DG107.pdf pdf (0.67 Mo)
Dane techniczne
F00185EN-05.pdf pdf (0.34 Mo)
2 dokumenty
Autocad 3D
022318.dwg dwg (0.14 Mo)
Autocad 3D
022518.dwg dwg (0.14 Mo)