![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/026636-LEGRAND-1000.jpg)
ROZŁĄCZNIK DPX-IS 250 4P 160 A WYZWALACZ FRONTOWY
DPXIS
Legrand
ROZŁĄCZNIK DPX-IS 250 4P 160 A WYZWALACZ FRONTOWY
REF. 026636
PKWiU 27.12.23.0
EAN.
3245060266363
Gwarancja 2 lata
Grupa rabatowa : A
3 640,71 zł
/
1 piece
Cena sugerowana
Cena bez VAT
Udostępnij
Można porównać tylko 4 produkty, dlatego musisz usuń jeden aby dodać kolejny
Charakterystyka techniczna
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Max. rated operation voltage Ue AC | 690 V |
Rated operating voltage | 230-690 V |
Rated permanent current Iu | 160 A |
Rated permanent current at AC-21, 400 V | 160 A |
Rated short-time withstand current lcw | 9 kA |
Rated operation power at AC-23, 400 V | 64 kW |
Conditioned rated short-circuit current Iq | 100 kA |
Number of poles | 4 |
Number of auxiliary contacts as normally closed contact | 0 |
Number of auxiliary contacts as normally open contact | 0 |
Number of auxiliary contacts as change-over contact | 3 |
---|---|
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | Yes |
Device construction | Complete device in housing |
Suitable for floor mounting | Yes |
Suitable for front mounting 4-hole | Yes |
Suitable for front mounting centre | No |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | No |
Colour control element | Black |
Type of control element | Turn button |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Degree of protection (IP), front side | IP20 |
Dokumentacja
1 dokument
Instrukcja użytkowania
1 dokument
Autocad 3D
1 dokument
Certyfikat
OC / CB-SE-106716
(0.09 Mo)
WYBIERZ